Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Color | Black |
| Compliances | EN45545-2 |
| Construction | 6 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 2.22 |
| Outside diameter (mm) | 56.40 |
| Series | GH466 Series |
| Tube material | Nitrile Blend (NBR Blend) |