Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1015 |
| Color | Black |
| Compliances | EN45545-2 |
| Construction | 4 Ply Pes Fab |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.10 |
| Inside diameter (mm) | 28.00 |
| Outside diameter (inch) | 1.69 |
| Outside diameter (mm) | 43.00 |
| Series | EC155 Series |
| Tube material | Chloroprene (CR) |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 70 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |