Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Color | Black |
| Compliances | EN45545-2 |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.51 |
| Outside diameter (mm) | 38.28 |
| Series | GH506 Series |
| Tube material | Nitrile (NBR) |
