Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 8.268 |
| Bend radius min (mm) | 210.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 500 |
| Burst pressure (psi) | 7250 |
| Catalog Item | EC212-20MT61 |
| Color | Black |
| Compliances | EN45545-2 |
| Construction | 2 Wire Braid |
| Cover material | EthyleneVinylAcetat(EVA Blend) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.72 |
| Outside diameter (mm) | 43.60 |
| Series | EC212 Series |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 125 |
| Working pressure max (psi) | 1813 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
