Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 2.756 |
| Bend radius min (mm) | 70.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 440 |
| Burst pressure (psi) | 6380 |
| Catalog Item | EC060-6 |
| Color | Black |
| Compliances | EN45545-2 |
| Construction | 2 Textile Braid |
| Cover material | EthyleneVinylAcetat(EVA Blend) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.50 |
| Outside diameter (inch) | 0.72 |
| Outside diameter (mm) | 18.30 |
| Series | EC060 Series |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 110 |
| Working pressure max (psi) | 1595 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
