Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air brake |
| Bend radius min (inch) | 2.950 |
| Bend radius min (mm) | 75.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1015 |
| Catalog Item | EC155-14 |
| Color | Black |
| Compliances | EN45545-2 |
| Conductivity | Conductive |
| Construction | 4 Ply braid |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Impulse cycle (cycles) | 150000 |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.87 |
| Inside diameter (mm) | 22.00 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 1.42 |
| Outside diameter (mm) | 36.00 |
| Package form | Bulk |
| Product height in | 0.870 |
| Product height mm | 22.000 |
| Product width in | 0.870 |
| Product width mm | 22.000 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Fabric |
| Series | EC155 Series |
| Size | -14 |
| Tube material | Chloroprene (CR) |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
