Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 8.000 |
| Bend radius min (mm) | 203.200 |
| Burst pressure (bar) | 2760 |
| Burst pressure (psi) | 40000 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Nylon |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink jet |
| Length (in) | 12000.00000 |
| Outside diameter (inch) | 0.57 |
| Outside diameter (mm) | 14.48 |
| Package form | Reel |
| Reinforcement material | Fiber |
| Series | 3390 Series |
| Size | -4 |
| Tube material | Nylon 11 |
| Working pressure max (bar) | 690 |
| Working pressure max (psi) | 10000 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |