Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.597 |
| A dimension MM | 116.760 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 390E-16556 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H335 H336 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 2.037 |
| Hose cut off factor MM | 51.740 |
| Hose size | -16 |
| Inside diameter IN | 0.813 |
| Inside diameter MM | 20.650 |
| Product material | Carbon steel |
| Series | 390 E |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |