Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.156 |
| A dimension MM | 54.760 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-30340 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End size 1 | -4 |
| End Type 1 | Male JIS seat |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.071 |
| Hose cut off factor MM | 27.203 |
| Hose size | -4 |
| Inside diameter IN | 0.153 |
| Inside diameter MM | 3.886 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.156 |
| Product length mm | 54.760 |
| Product material | 316L Stainless steel |
| Product width mm | 15.875 |
| Series | 4T |
| Thread sealant | No |