Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.250 |
| A dimension MM | 31.750 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-16740 |
| Finish plating | None |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 0.625 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |