Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial Systems |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 2206 |
| Burst pressure (psi) | 32000 |
| Catalog Item | 3V20-0600X-002 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 4 Ply spiral |
| Fixed Length | 914.400 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.81 |
| Reinforcement material | Fiberglass |
| Series | 3V20 Series |
| Size | -6 |
| Tube wall thickness (inch) | 0.17 |
| Tube wall thickness (mm) | 4.38 |
| Working pressure max (bar) | 552 |
| Working pressure max (psi) | 8000 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789365071 |
