Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 60.960 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7900-04B04-10D |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.460 |
| Drop dimension MM | 37.08 |
| End connection hex size IN | 0.680 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.528 |
| Hose size | -10 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | 316L Stainless steel |
| Product width mm | 16.993 |
| Series | 90H |
| Thread sealant | No |