Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.776 |
| A dimension MM | 70.510 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.629 |
| Hex size 1 MM | 16.000 |
| Hex size 2 IN | 0.629 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 1.446 |
| Hose cut off factor MM | 36.730 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.560 |
| Product height in | 0.811 |
| Product height mm | 20.599 |
| Product length in | 2.775 |
| Product length mm | 70.485 |
| Product material | 316L Stainless steel |
| Product width in | 0.811 |
| Product width mm | 20.599 |
| Thread size 1 | 7/16-20 UNF |