Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.245 |
| A dimension MM | 158.620 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 92V08-06J001-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -8 |
| End Type 1 | Standpipe inch |
| Finish plating | Passivate |
| Hose cut off factor IN | 4.670 |
| Hose cut off factor MM | 118.618 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 1.250 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product material | 316L Stainless steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789302564 |
