Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.540 |
| A dimension MM | 39.116 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 25.400 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.116 |
| Hose size | -8 |
| Inside diameter IN | 0.325 |
| Inside diameter MM | 8.255 |
| Product material | 316L Stainless steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Working pressure max bar | 360 |
| Working pressure max psi | 5300 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031236 |