Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 11.819 |
| A dimension MM | 300.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 21.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9C408-08J002-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End size 1 | -8 |
| End Type 1 | Standpipe inch |
| Finish plating | Passivate |
| Hose cut off factor IN | 9.339 |
| Hose cut off factor MM | 237.210 |
| Hose size | -8 |
| Inside diameter IN | 0.334 |
| Inside diameter MM | 8.484 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 9.199 |
| Product length mm | 233.650 |
| Product material | 316L Stainless steel |
| Product width mm | 38.100 |
| Reusable socket hex IN | 1.500 |
| Reusable socket hex MM | 38.100 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903039805 |