Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.670 |
| A dimension MM | 144.018 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 33CP |
| Construction Style | Crimp |
| End connection hex size IN | 2.130 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 2.130 |
| Hex size 2 MM | 54.102 |
| Hose cut off factor IN | 2.700 |
| Hose cut off factor MM | 68.580 |
| Hose size | -16 |
| Inside diameter IN | 0.720 |
| Inside diameter MM | 18.288 |
| Product material | 316L Stainless steel |
| Reusable socket hex IN | 2.125 |
| Reusable socket hex MM | 53.975 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903032073 |
