Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.430 |
| A dimension MM | 36.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F20-12-C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Finish plating | Passivate |
| Hose size | -12 |
| Inside diameter IN | 1.221 |
| Inside diameter MM | 31.020 |
| Product height in | 1.312 |
| Product height mm | 33.325 |
| Product length in | 1.430 |
| Product length mm | 36.322 |
| Product material | 316 Stainless steel |
| Product width in | 1.312 |
| Product width mm | 33.325 |
| Series | 4T |
