Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.875 |
| A dimension MM | 22.225 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 20603H-102 |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Construction Style | Crimp |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.100 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.495 |
| Hose cut off factor MM | 12.573 |
| Hose size | -3 |
| Inside diameter IN | 0.107 |
| Inside diameter MM | 2.718 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Brass |
| Product width in | 0.438 |
| Product width mm | 11.125 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305671 |
