Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 26504P-C00 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| Inside diameter IN | 0.375 |
| Inside diameter MM | 9.525 |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product width in | 0.570 |
| Product width mm | 14.478 |
| Series | 265 P |
| Thread sealant | No |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975732489 |
