Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.836 |
| A dimension MM | 46.630 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-03544-D |
| End connection hex size IN | 0.560 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.776 |
| Hose cut off factor MM | 19.710 |
| Inside diameter IN | 0.114 |
| Inside diameter MM | 2.896 |
| Product height mm | 14.275 |
| Product length in | 1.836 |
| Product length mm | 46.634 |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | 4T |
| Thread sealant | No |