Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.484 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-06546-D |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.384 |
| Hose size | -8 |
| Inside diameter IN | 0.286 |
| Inside diameter MM | 7.260 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 2.460 |
| Product material | 316 Stainless steel |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | 4T |
| Thread sealant | No |