Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.900 |
| A dimension MM | 22.860 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-25800 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.294 |
| Hose cut off factor MM | 7.467 |
| Hose size | -2 |
| Inside diameter IN | 7.600 |
| Inside diameter MM | 1.930 |
| Product height in | 0.187 |
| Product height mm | 4.750 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product material | Carbon steel |
| Product width in | 0.187 |
| Product width mm | 4.750 |
| Series | 4T |
