Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.625 |
| A dimension MM | 66.680 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-35500 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Female JIS straight |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.100 |
| Hose size | -12 |
| Inside diameter IN | 0.622 |
| Inside diameter MM | 15.800 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.625 |
| Product length mm | 66.675 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | 4T |