Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.135 |
| A dimension MM | 54.230 |
| Angle shape | Straight |
| Catalog Item | 3980-66100 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male JIS seat |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -4 |
| Inside diameter IN | 0.137 |
| Inside diameter MM | 3.480 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.135 |
| Product length mm | 54.229 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | 4T |
| Thread sealant | No |