Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 3630 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.463 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPT) |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.463 |
| Hose size | -6 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789339911 |