Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.890 |
| A dimension MM | 73.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.109 |
| Backup hex size MM | 28.178 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-89300 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End size 1 | -22 |
| End Type 1 | Male JIS seat |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.892 |
| Product length mm | 73.457 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085610 |
