Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.595 |
| A dimension MM | 65.910 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Catalog Item | 3980-95600 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.956 |
| Hose cut off factor MM | 24.282 |
| Hose size | -6 |
| Inside diameter IN | 0.265 |
| Inside diameter MM | 6.731 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 2.595 |
| Product length mm | 65.910 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 4T |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |