Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.009 |
| A dimension MM | 51.020 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Catalog Item | 3980-95900 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.812 |
| Hose cut off factor MM | 20.625 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 2.009 |
| Product length mm | 51.020 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | 4T |
| Thread sealant | Yes |