Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.875 |
| A dimension MM | 47.625 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-16140 |
| Finish plating | None |
| Inside diameter IN | 0.997 |
| Inside diameter MM | 25.324 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |