Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.296 |
| A dimension MM | 32.910 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-16400 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.652 |
| Hose cut off factor MM | 16.560 |
| Hose size | -2 |
| Inside diameter IN | 0.185 |
| Inside diameter MM | 4.690 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.290 |
| Product length mm | 32.766 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |