Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.324 |
| Angle shape | Straight |
| Catalog Item | 3981-33700 |
| Finish plating | None |
| Inside diameter IN | 0.914 |
| Inside diameter MM | 23.216 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Reusable socket hex IN | 1.060 |
| Reusable socket hex MM | 26.980 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |