Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Catalog Item | 3981-39040 |
| Finish plating | None |
| Inside diameter IN | 0.711 |
| Inside diameter MM | 18.060 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |