Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.713 |
| A dimension MM | 18.110 |
| Angle shape | Straight |
| Catalog Item | 3982-07100 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.860 |
| Inside diameter MM | 21.844 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.710 |
| Product length mm | 18.034 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 1/2-14 NPSM |