Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.338 |
| Angle shape | Straight |
| Catalog Item | 3982-19300 |
| Construction Style | Reusable |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.688 |
| Inside diameter MM | 17.462 |
| Product height in | 0.937 |
| Product height mm | 23.800 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |