Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.955 |
| A dimension MM | 24.250 |
| Angle shape | Straight |
| Catalog Item | 3982-22900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.000 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.346 |
| Inside diameter MM | 8.788 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.955 |
| Product length mm | 24.257 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/8-27 NPTF |