Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.719 |
| A dimension MM | 18.260 |
| Angle shape | Straight |
| Catalog Item | 3982-23300 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.719 |
| Product length mm | 18.263 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |