Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.625 |
| A dimension MM | 15.875 |
| Angle shape | Straight |
| Catalog Item | 3982-23400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.395 |
| Inside diameter MM | 10.033 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 1/2-20 UNF |