Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.136 |
| A dimension MM | 28.854 |
| Angle shape | Straight |
| Catalog Item | 3982-25540 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| Finish plating | None |
| Inside diameter IN | 1.327 |
| Inside diameter MM | 33.700 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.136 |
| Product length mm | 28.854 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |