Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.579 |
| A dimension MM | 14.710 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3982-27700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End Type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Inside diameter IN | 0.412 |
| Inside diameter MM | 10.465 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 0.579 |
| Product length mm | 14.707 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |