Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.844 |
| A dimension MM | 21.430 |
| Angle shape | Straight |
| Catalog Item | 3982-36740 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.438 |
| Inside diameter MM | 11.125 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |