Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3983-04544-D |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | 316 Stainless steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |