Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.450 |
| A dimension MM | 62.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.637 |
| Brand | Danfoss |
| Catalog Item | 431-48768-503 |
| Construction Style | Crimp |
| End connection hex size IN | 0.813 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.872 |
| Hose cut off factor MM | 22.150 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.020 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 2.450 |
| Product length mm | 62.230 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | U Series |