Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.090 |
| A dimension MM | 27.690 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43606E-C00 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.660 |
| Inside diameter MM | 16.764 |
| Product height in | 0.772 |
| Product height mm | 19.609 |
| Product length in | 1.090 |
| Product material | Carbon steel |
| Product width in | 0.772 |
| Product width mm | 19.609 |
| Series | E Series |
| Thread sealant | No |