Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.800 |
| Angle shape | 90 Degree |
| Catalog Item | 4T10FJB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 31 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.000 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 2.480 |
| Product height mm | 63.000 |
| Product length in | 3.346 |
| Product length mm | 85.000 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Thread size 1 | 7/8-14 UNF |