Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4T10FRB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.30 |
| End connection hex size IN | 1.172 |
| End connection hex size MM | 29.766 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.600 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 3.067 |
| Product length mm | 77.900 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | 4T |
| Thread size 1 | 1-14 UNS |
