Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.992 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T12BP12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.312 |
| Product height mm | 33.325 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Carbon steel |
| Product width in | 1.312 |
| Product width mm | 33.325 |
| Series | 4T |
| Thread sealant | No |
