Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.590 |
| A dimension MM | 91.200 |
| Angle shape | 45 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4T16DLA10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.10 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 61.976 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 3.590 |
| Product length mm | 91.186 |
| Product material | Carbon steel |
| Product width in | 1.363 |
| Product width mm | 34.620 |
| Seal material | Nitrile (NBR) |
| Series | 4T |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |