Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.580 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Catalog Item | 4T20EK12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 2.578 |
| Product length mm | 65.500 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Thread size 1 | M36x2 |
