Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.709 |
| A dimension MM | 68.800 |
| Angle shape | Straight |
| Catalog Item | 4T6BJ4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.400 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 2.952 |
| Product length mm | 75.000 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22.000 |
